產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 模組型F.R.L.

模組型F.R.L.

OSHA規格對應/附鎖孔殘壓排放3通口閥 VHS

    ・OSHA(美國安全健康管理局)規格對應
    ・因空氣壓管線的殘壓,防止事故發生的安全對策用手動切換閥
    ・吸氣・排氣狀態可一目瞭然
    ・殘壓排氣時,可安裝鎖來鎖定旋鈕,以防止誤操作
    ・由於雙動型為按壓旋鈕回轉的構造,以防止誤操作
系列名稱旋鈕操作連接口徑
VHS20附鎖孔殘牙排放
3通口閥
單動型1/8,1/4
VHS30附鎖孔殘牙排放
3通口閥
單動型1/4,3/8
VHS40附鎖孔殘牙排放
3通口閥
單動型1/4,3/8,1/2,3/4
VHS50附鎖孔殘牙排放
3通口閥
單動型3/4,1
VHS2510附鎖孔殘牙排放
3通口閥
雙動型1/8,1/4
VHS3510附鎖孔殘牙排放
3通口閥
雙動型1/4,3/8
VHS4510附鎖孔殘牙排放
3通口閥
雙動型1/4,3/8,1/2,3/4
VHS5510附鎖孔殘牙排
3通口閥
雙動型3/4,1

產品特點

■Weight Reduction, Flow Improvementm, Energy Saving

Resin handle and bonnet is standard.
Weight Maximum 60% Lighter.

*VHS20


Aluminum handle and bonnet type is available.


Sonic Conductance C[dm3/s・bar] Max. 45% Up


Energy Saving

Zero blow-by of the air during switching of the handle

Combination with a (modular style) F.R.L. is possible.

■Safety Measure

Can prevent accidents caused by inadvertent air supply problems.

With the indicator window

With locking holes

Double action
Push the handle and then turn, 2-step action prevents malfunction.

■Options, Made to Order

Can prevent accidents caused by inadvertent air supply problems.

With bracket

Built-in silencer (EXH port)

Made to Order (-X1)
Red body is available.

■Variations

Go Top